IESNA:LM-63-2002
[TEST]P949103
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-950-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21163
TILT=NONE
78 -1 1 37 73 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2910.1 3129.5 3365.1 3601.9 3783.3 3894.5 3962 4000 4041.9 4090.4
4153 4237.8 4352.3 4487.4 4651.6 4928 5345.6 5899.5 6583.4 7438.8
8560 9847 11217.2 12463.4 13216.6 12834.1 12068.6 11042.9 9810.7 8342.2
6484.6 4633.1 3032.4 1762.7 775.5 240.1 0
2910.1 3141.4 3406.6 3669.3 3863.1 3980.9 4036.6 4050.3 4059.4 4067.4
4080.4 4108.1 4158.8 4222.4 4327.3 4546.5 4930.7 5487.9 6213.7 7079.1
8115.7 9309 10685.6 12173.9 13666.2 14062.6 13221.6 12139.5 11003.4 9711
7901.3 5955.5 4144.9 2523.3 1179.2 375.8 0
2910.1 3153.3 3448.1 3736.7 3942.8 4067.2 4111.1 4100.7 4077 4044.4
4007.8 3978.2 3965.4 3957.6 4003.1 4165 4515.9 5076.3 5843.9 6719.3
7671.4 8771 10154.1 11884.4 14115.9 15291.1 14374.6 13236.1 12196.3 11079.8
9317.9 7278 5257.4 3284 1582.9 511.4 0
2910.1 3170.2 3489.2 3797.3 4013.9 4131.5 4151.4 4101.5 4024 3934.5
3841 3757.2 3693.3 3649.8 3682.4 3873.6 4299.1 4951.4 5788.8 6708.2
7673.3 8716.7 9942 11459 13587.7 15231.5 14602.7 13343.1 12244.1 11114.2
9445.1 7460 5483.6 3536.7 1797.9 631.4 0
2910.1 3187 3530.4 3857.9 4085.1 4195.6 4191.8 4102.2 3971 3824.7
3674.1 3536.3 3421.3 3342 3361.8 3582.1 4082.4 4826.6 5733.6 6697
7675.2 8662.2 9729.9 11033.8 13059.5 15171.9 14830.8 13450 12292 11148.5
9572.3 7642.1 5709.9 3789.5 2012.8 751.3 0
2910.1 3197.1 3552.7 3894.5 4128.2 4226.9 4192.9 4056.9 3871.1 3677.8
3495.8 3338.7 3215.4 3148.5 3227.3 3573.4 4235.4 5160.2 6268.2 7468.2
8669.1 9849.3 11051.2 12367.9 14322 16328.5 16300.6 14981.4 13661.5 12219.9
10405.9 8275.8 6188.5 4118.9 2283.5 886.7 0
2910.1 3207.1 3575.1 3931 4171.1 4258.2 4194.1 4011.7 3771.3 3531
3317.5 3141 3009.5 2955 3093 3564.7 4388.4 5493.9 6802.9 8239.2
9662.9 11036.5 12372.4 13702 15584.5 17485.1 17770.5 16512.7 15030.9 13291.4
11239.5 8909.5 6666.9 4448.3 2554.1 1022 0
2910.1 3212.2 3588.6 3950.7 4190.3 4268.7 4182.9 3970.3 3698.6 3440.1
3221.9 3047 2922.3 2886.5 3077 3637.7 4565.9 5816.8 7333.5 9016
10688.4 12305.3 13884.9 15415.2 17418.8 19230.3 19462.7 18212.2 16493.4 14386.8
12010.6 9456.4 6954.1 4568.2 2622.1 1027.8 0
2910.1 3217.2 3602.2 3970.4 4209.4 4279.2 4171.7 3928.7 3625.9 3349.2
3126.5 2953.1 2835.1 2818 3061.1 3710.8 4743.5 6139.8 7864.3 9792.8
11713.9 13573.9 15397.5 17128.4 19253.1 20975.4 21154.8 19911.7 17955.8 15482
12781.6 10003.3 7241.2 4687.9 2690.1 1033.5 0
2910.1 3215 3612.5 3979.9 4216.6 4280.3 4158.6 3899.5 3581.2 3299.8
3079.8 2909 2794 2788.4 3058.6 3748.7 4831.9 6329.4 8186.5 10249
12333.8 14317.1 16281.3 18224.4 20437.7 22070.3 22087 20642 18361.7 15523.1
12575 9648.2 6670 4239 2330.5 867.7 0
2910.1 3217.2 3602.2 3970.4 4209.4 4279.2 4171.7 3928.7 3625.9 3349.2
3126.5 2953.1 2835.1 2818 3061.1 3710.8 4743.5 6139.8 7864.3 9792.8
11713.9 13573.9 15397.5 17128.4 19253.1 20975.4 21154.8 19911.7 17955.8 15482
12781.6 10003.3 7241.2 4687.9 2690.1 1033.5 0
2910.1 3212.2 3588.6 3950.7 4190.3 4268.7 4182.9 3970.3 3698.6 3440.1
3221.9 3047 2922.3 2886.5 3077 3637.7 4565.9 5816.8 7333.5 9016
10688.4 12305.3 13884.9 15415.2 17418.8 19230.3 19462.7 18212.2 16493.4 14386.8
12010.6 9456.4 6954.1 4568.2 2622.1 1027.8 0
2910.1 3207.1 3575.1 3931 4171.1 4258.2 4194.1 4011.7 3771.3 3531
3317.5 3141 3009.5 2955 3093 3564.7 4388.4 5493.9 6802.9 8239.2
9662.9 11036.5 12372.4 13702 15584.5 17485.1 17770.5 16512.7 15030.9 13291.4
11239.5 8909.5 6666.9 4448.3 2554.1 1022 0
2910.1 3197.1 3552.7 3894.5 4128.2 4226.9 4192.9 4056.9 3871.1 3677.8
3495.8 3338.7 3215.4 3148.5 3227.3 3573.4 4235.4 5160.2 6268.2 7468.2
8669.1 9849.3 11051.2 12367.9 14322 16328.5 16300.6 14981.4 13661.5 12219.9
10405.9 8275.8 6188.5 4118.9 2283.5 886.7 0
2910.1 3187 3530.4 3857.9 4085.1 4195.6 4191.8 4102.2 3971 3824.7
3674.1 3536.3 3421.3 3342 3361.8 3582.1 4082.4 4826.6 5733.6 6697
7675.2 8662.2 9729.9 11033.8 13059.5 15171.9 14830.8 13450 12292 11148.5
9572.3 7642.1 5709.9 3789.5 2012.8 751.3 0
2910.1 3170.2 3489.2 3797.3 4013.9 4131.5 4151.4 4101.5 4024 3934.5
3841 3757.2 3693.3 3649.8 3682.4 3873.6 4299.1 4951.4 5788.8 6708.2
7673.3 8716.7 9942 11459 13587.7 15231.5 14602.7 13343.1 12244.1 11114.2
9445.1 7460 5483.6 3536.7 1797.9 631.4 0
2910.1 3153.3 3448.1 3736.7 3942.8 4067.2 4111.1 4100.7 4077 4044.4
4007.8 3978.2 3965.4 3957.6 4003.1 4165 4515.9 5076.3 5843.9 6719.3
7671.4 8771 10154.1 11884.4 14115.9 15291.1 14374.6 13236.1 12196.3 11079.8
9317.9 7278 5257.4 3284 1582.9 511.4 0
2910.1 3141.4 3406.6 3669.3 3863.1 3980.9 4036.6 4050.3 4059.4 4067.4
4080.4 4108.1 4158.8 4222.4 4327.3 4546.5 4930.7 5487.9 6213.7 7079.1
8115.7 9309 10685.6 12173.9 13666.2 14062.6 13221.6 12139.5 11003.4 9711
7901.3 5955.5 4144.9 2523.3 1179.2 375.8 0
2910.1 3129.5 3365.1 3601.9 3783.3 3894.5 3962 4000 4041.9 4090.4
4153 4237.8 4352.3 4487.4 4651.6 4928 5345.6 5899.5 6583.4 7438.8
8560 9847 11217.2 12463.4 13216.6 12834.1 12068.6 11042.9 9810.7 8342.2
6484.6 4633.1 3032.4 1762.7 775.5 240.1 0
2910.1 3105.5 3312.1 3514.3 3672.7 3772.8 3835.3 3871.5 3908.3 3954
4019.2 4110.3 4229 4365.4 4534.8 4779 5128.5 5586.1 6160.8 6844
7663.2 8523.7 9286.6 9827.3 9962.4 9393.5 8588.5 7630.5 6585.1 5451.9
4152.9 2906.6 1872.7 1083.9 487.5 159.7 0
2910.1 3081.5 3259.1 3426.9 3562 3651.4 3708.5 3742.9 3774.6 3817.4
3885.5 3982.7 4105.8 4243.4 4417.8 4630 4911.4 5272.8 5738.1 6249
6766.2 7200.4 7356.2 7191.3 6708.2 5952.9 5108.3 4218 3359.6 2561.7
1821.1 1180.1 713 405.1 199.7 79.3 0
2910.1 3055.9 3206.1 3346.1 3455.2 3530.3 3577.2 3599.7 3617.2 3640.9
3683.7 3750.7 3837.5 3928.1 4031.3 4146.8 4293.6 4485.5 4738.1 5007.2
5256.9 5419.1 5383.3 5131.9 4663.9 4031 3385.4 2752.9 2167.5 1657.1
1202.7 815 525.1 322.9 172.6 71.6 0
2910.1 3030.5 3153.3 3265.2 3348.4 3409.3 3445.9 3456.4 3459.7 3464.2
3481.8 3518.7 3569.2 3612.7 3644.7 3663.6 3675.6 3698.3 3738.1 3765.5
3747.6 3637.6 3410.4 3072.6 2619.5 2109.2 1662.5 1287.8 975.4 752.4
584.3 449.8 337.2 241 145.7 63.9 0
2910.1 3004.8 3100 3186.5 3252.8 3296.5 3316 3305.6 3277 3242
3207.4 3184.2 3173.4 3160 3134.8 3091.6 3032 2970.6 2913.6 2866.4
2815.1 2728.3 2584.5 2381.7 2118.4 1803.2 1519.7 1247.2 987 787.4
616 471.4 346.2 242.5 144.9 63.1 0
2910.1 2979.1 3046.9 3107.7 3157.1 3183.7 3186.1 3154.9 3094.3 3019.8
2933 2849.8 2777.4 2707.1 2625.1 2519.5 2388.6 2243.2 2089.1 1967.4
1882.5 1819.1 1758.6 1690.7 1617.2 1497.3 1376.9 1206.6 998.5 822.4
647.7 493 355.1 244.3 144.1 62.3 0
2910.1 2954.5 2997.2 3038.4 3075.1 3090.9 3078.7 3025.7 2934.2 2826.9
2707.1 2597.5 2506 2427 2349.4 2258.1 2149.1 2028.8 1901.1 1800
1732.9 1688.7 1656.6 1618.6 1560.6 1459.6 1359.1 1216.5 1044.6 887.7
720.7 563.9 415.2 288.6 176.4 75.5 0
2910.1 2930 2947.5 2969.1 2993 2998.1 2971.3 2896.5 2774.1 2634
2481.3 2345.3 2234.5 2146.8 2073.7 1996.6 1909.5 1814.4 1713 1632.6
1583.2 1558.3 1554.7 1546.6 1504 1422.1 1341.4 1226.3 1090.4 952.8
793.7 634.8 475.2 332.8 208.8 88.8 0
2910.1 2906.2 2900.6 2905.1 2914 2915.1 2879.4 2788.4 2648.2 2490.8
2334.4 2211.6 2122.3 2056.4 1998.3 1930.8 1849.8 1759.3 1657.2 1560.6
1488.5 1449.5 1453.4 1457.3 1445 1414.8 1342.3 1223.9 1090.4 963.7
844.2 718 574.5 417.6 271.9 115 0
2910.1 2879.7 2854.3 2845.1 2849.6 2855.2 2831.4 2758.8 2640.4 2506.1
2375.8 2261.9 2161.7 2073.9 1991.1 1904.2 1809 1708 1607.5 1517.8
1438.9 1380 1348.7 1330 1312.3 1291.8 1248.5 1171.2 1073.1 963.9
840 715.8 574.2 422.3 278.1 122.8 0
2910.1 2858.3 2813.8 2791.3 2792.8 2808.7 2809.1 2766.9 2678.4 2562.2
2440.5 2324.4 2211.3 2103.3 1999.1 1895.2 1788.8 1681.2 1581.3 1495.9
1419.4 1360.8 1318.4 1285.8 1255 1220.1 1172.3 1107.8 1028 933
816.2 696.7 558.2 414.5 269.7 119.5 0
2910.1 2837 2773.3 2737.6 2736.1 2762.5 2787 2775 2716.3 2618.4
2505.3 2386.9 2261.1 2132.7 2007.3 1886.3 1768.6 1654.4 1555.3 1474
1400.1 1341.7 1288.1 1241.5 1197.7 1148.5 1096 1044.3 982.9 902.1
792.3 677.6 542.2 406.7 261.3 116.1 0
2910.1 2817.6 2739.4 2692.9 2691.4 2732.8 2791.1 2823.7 2800.9 2714.9
2592.1 2458.3 2320.3 2179.9 2043.3 1912.2 1787.3 1669.6 1568.1 1486.1
1418.9 1370 1328.2 1284.6 1235.5 1172.5 1105.3 1041.4 972.9 887.3
778.2 663.3 530.2 398.2 251.8 114.3 0
2910.1 2798.4 2705.5 2648.2 2646.8 2703.3 2795.1 2872.4 2885.5 2811.6
2678.9 2529.5 2379.4 2227.2 2079.3 1938 1805.9 1684.9 1581 1498
1437.7 1398.1 1368.2 1327.7 1273.3 1196.5 1114.5 1038.5 962.8 872.7
764 649 518.1 389.7 242.3 112.6 0
2910.1 2781.6 2675.6 2610.6 2606.2 2671.3 2786.8 2898.3 2939.7 2882.1
2748.3 2585.1 2425.6 2271.5 2123.1 1981.7 1848.1 1724.8 1619 1535.2
1472.8 1430.3 1402.8 1368.4 1319.9 1250.9 1172.7 1092.3 1010.2 910
791.7 671.6 536.9 388.2 234.3 112.2 0
2910.1 2764.7 2645.7 2572.9 2565.6 2639.6 2778.5 2924.1 2993.8 2952.5
2817.6 2640.7 2471.8 2315.8 2166.9 2025.5 1890.3 1764.9 1656.9 1572.3
1507.8 1462.3 1437.4 1409 1366.6 1305.4 1231.2 1146.3 1057.5 947.2
819.4 694 555.6 386.6 226.1 111.9 0
2910.1 2747.7 2618.5 2539.6 2528.2 2600.9 2744.9 2896.9 2981.3 2960.1
2843.5 2669.6 2495.2 2341.8 2198.2 2064.1 1934.8 1812.9 1706.7 1621.4
1551.8 1503.3 1473.4 1444.6 1402.7 1343.9 1268 1181.2 1087.7 974.4
844.1 715.2 573.4 380.3 208.8 98.7 0
2910.1 2730.9 2591.3 2506.4 2490.8 2562.2 2711.3 2869.9 2968.7 2967.6
2869.3 2698.5 2518.7 2367.9 2229.5 2102.7 1979.3 1861 1756.6 1670.6
1595.8 1544.4 1509.2 1480.2 1438.9 1382.5 1304.9 1216.1 1117.8 1001.7
868.8 736.5 591.3 374.1 191.5 85.4 0
2910.1 2717.8 2570.4 2481.5 2461.1 2524.3 2657.3 2798.3 2886.9 2889.4
2805.2 2652.8 2484 2336 2206.7 2092.2 1981.9 1873.8 1775 1691.8
1623 1576.7 1543.4 1514.7 1473.5 1414.2 1332.8 1240.2 1139.6 1023
888.2 756.9 606.8 407.1 222.4 98.4 0
2910.1 2704.6 2549.4 2456.7 2431.3 2486.3 2603.2 2726.7 2805.1 2811.3
2741.3 2607.2 2449.1 2304 2184 2081.7 1984.4 1886.6 1793.4 1713
1650.2 1608.9 1577.7 1549.1 1508.1 1445.9 1360.7 1264.3 1161.4 1044.3
907.6 777.2 622.2 440.2 253.5 111.4 0
2910.1 2694 2534.8 2439.3 2411.8 2461.2 2565 2670.5 2736.1 2740.2
2678 2558.2 2414.1 2275.9 2158.1 2057.9 1964.1 1869.6 1778 1702.3
1649.6 1614.7 1585.7 1557.2 1517 1454.5 1369.5 1272.9 1169.6 1054.2
917.9 786.8 635 461.9 280.3 122.3 0
2910.1 2683.4 2520.1 2421.9 2392.2 2436.1 2526.8 2614.2 2667.2 2669.1
2615.1 2509.2 2378.8 2247.9 2132.3 2034.1 1943.9 1852.6 1762.7 1691.6
1649.1 1620.5 1593.7 1565.4 1526 1463.1 1378.2 1281.4 1177.9 1064
928.2 796.4 647.7 483.5 307.1 133.1 0
2910.1 2675.1 2509.8 2409.9 2380.9 2423.4 2509.3 2588.3 2634 2634.2
2584.7 2488.9 2368.4 2241.1 2121.9 2015.2 1916.5 1818.5 1723.7 1656.9
1621.4 1598 1574.1 1545.5 1506.5 1445.6 1361.4 1265.9 1165.3 1053.5
923.1 789.3 644.6 482.2 304.9 130.4 0
2910.1 2666.9 2499.4 2398.1 2369.6 2410.9 2491.9 2562.2 2600.8 2599.1
2554.4 2468.4 2357.9 2234.3 2111.7 1996.4 1889.2 1784.5 1684.9 1622.3
1593.7 1575.4 1554.4 1525.6 1487.2 1428 1344.5 1250.5 1152.6 1043
917.9 781.9 641.5 480.7 302.6 127.5 0
2910.1 2659.3 2491.4 2390.9 2363.6 2405.8 2485.2 2553.8 2590.2 2587.4
2543.4 2463.4 2357.9 2235.2 2109.4 1986.5 1870.7 1757.6 1653.3 1593.1
1566.7 1551.2 1533.2 1504.6 1465.5 1405.2 1322.4 1229.9 1133 1024.2
902.2 766 620.2 462.8 288.6 120.4 0
2910.1 2651.6 2483.5 2383.9 2357.6 2400.7 2478.5 2545.2 2579.6 2575.6
2532.4 2458.4 2357.9 2236.2 2107.2 1976.5 1852.4 1730.6 1621.7 1563.9
1539.7 1527.1 1512 1483.5 1443.9 1382.5 1300.4 1209.4 1113.3 1005.6
886.4 750.2 598.8 444.7 274.5 113 0
2910.1 2642.1 2475.7 2378.6 2355.1 2399.8 2477.9 2543.8 2576.2 2570.6
2526 2456.7 2359.6 2237.8 2106.1 1971 1841.4 1713 1601.3 1544.4
1520.9 1509.8 1496.4 1467.3 1427.1 1362.4 1283.1 1193.7 1095.5 988.3
869.9 737 574 428.8 260.2 106.1 0
2910.1 2651.6 2483.5 2383.9 2357.6 2400.7 2478.5 2545.2 2579.6 2575.6
2532.4 2458.4 2357.9 2236.2 2107.2 1976.5 1852.4 1730.6 1621.7 1563.9
1539.7 1527.1 1512 1483.5 1443.9 1382.5 1300.4 1209.4 1113.3 1005.6
886.4 750.2 598.8 444.7 274.5 113 0
2910.1 2659.3 2491.4 2390.9 2363.6 2405.8 2485.2 2553.8 2590.2 2587.4
2543.4 2463.4 2357.9 2235.2 2109.4 1986.5 1870.7 1757.6 1653.3 1593.1
1566.7 1551.2 1533.2 1504.6 1465.5 1405.2 1322.4 1229.9 1133 1024.2
902.2 766 620.2 462.8 288.6 120.4 0
2910.1 2666.9 2499.4 2398.1 2369.6 2410.9 2491.9 2562.2 2600.8 2599.1
2554.4 2468.4 2357.9 2234.3 2111.7 1996.4 1889.2 1784.5 1684.9 1622.3
1593.7 1575.4 1554.4 1525.6 1487.2 1428 1344.5 1250.5 1152.6 1043
917.9 781.9 641.5 480.7 302.6 127.5 0
2910.1 2675.1 2509.8 2409.9 2380.9 2423.4 2509.3 2588.3 2634 2634.2
2584.7 2488.9 2368.4 2241.1 2121.9 2015.2 1916.5 1818.5 1723.7 1656.9
1621.4 1598 1574.1 1545.5 1506.5 1445.6 1361.4 1265.9 1165.3 1053.5
923.1 789.3 644.6 482.2 304.9 130.4 0
2910.1 2683.4 2520.1 2421.9 2392.2 2436.1 2526.8 2614.2 2667.2 2669.1
2615.1 2509.2 2378.8 2247.9 2132.3 2034.1 1943.9 1852.6 1762.7 1691.6
1649.1 1620.5 1593.7 1565.4 1526 1463.1 1378.2 1281.4 1177.9 1064
928.2 796.4 647.7 483.5 307.1 133.1 0
2910.1 2694 2534.8 2439.3 2411.8 2461.2 2565 2670.5 2736.1 2740.2
2678 2558.2 2414.1 2275.9 2158.1 2057.9 1964.1 1869.6 1778 1702.3
1649.6 1614.7 1585.7 1557.2 1517 1454.5 1369.5 1272.9 1169.6 1054.2
917.9 786.8 635 461.9 280.3 122.3 0
2910.1 2704.6 2549.4 2456.7 2431.3 2486.3 2603.2 2726.7 2805.1 2811.3
2741.3 2607.2 2449.1 2304 2184 2081.7 1984.4 1886.6 1793.4 1713
1650.2 1608.9 1577.7 1549.1 1508.1 1445.9 1360.7 1264.3 1161.4 1044.3
907.6 777.2 622.2 440.2 253.5 111.4 0
2910.1 2717.8 2570.4 2481.5 2461.1 2524.3 2657.3 2798.3 2886.9 2889.4
2805.2 2652.8 2484 2336 2206.7 2092.2 1981.9 1873.8 1775 1691.8
1623 1576.7 1543.4 1514.7 1473.5 1414.2 1332.8 1240.2 1139.6 1023
888.2 756.9 606.8 407.1 222.4 98.4 0
2910.1 2730.9 2591.3 2506.4 2490.8 2562.2 2711.3 2869.9 2968.7 2967.6
2869.3 2698.5 2518.7 2367.9 2229.5 2102.7 1979.3 1861 1756.6 1670.6
1595.8 1544.4 1509.2 1480.2 1438.9 1382.5 1304.9 1216.1 1117.8 1001.7
868.8 736.5 591.3 374.1 191.5 85.4 0
2910.1 2747.7 2618.5 2539.6 2528.2 2600.9 2744.9 2896.9 2981.3 2960.1
2843.5 2669.6 2495.2 2341.8 2198.2 2064.1 1934.8 1812.9 1706.7 1621.4
1551.8 1503.3 1473.4 1444.6 1402.7 1343.9 1268 1181.2 1087.7 974.4
844.1 715.2 573.4 380.3 208.8 98.7 0
2910.1 2764.7 2645.7 2572.9 2565.6 2639.6 2778.5 2924.1 2993.8 2952.5
2817.6 2640.7 2471.8 2315.8 2166.9 2025.5 1890.3 1764.9 1656.9 1572.3
1507.8 1462.3 1437.4 1409 1366.6 1305.4 1231.2 1146.3 1057.5 947.2
819.4 694 555.6 386.6 226.1 111.9 0
2910.1 2781.6 2675.6 2610.6 2606.2 2671.3 2786.8 2898.3 2939.7 2882.1
2748.3 2585.1 2425.6 2271.5 2123.1 1981.7 1848.1 1724.8 1619 1535.2
1472.8 1430.3 1402.8 1368.4 1319.9 1250.9 1172.7 1092.3 1010.2 910
791.7 671.6 536.9 388.2 234.3 112.2 0
2910.1 2798.4 2705.5 2648.2 2646.8 2703.3 2795.1 2872.4 2885.5 2811.6
2678.9 2529.5 2379.4 2227.2 2079.3 1938 1805.9 1684.9 1581 1498
1437.7 1398.1 1368.2 1327.7 1273.3 1196.5 1114.5 1038.5 962.8 872.7
764 649 518.1 389.7 242.3 112.6 0
2910.1 2817.6 2739.4 2692.9 2691.4 2732.8 2791.1 2823.7 2800.9 2714.9
2592.1 2458.3 2320.3 2179.9 2043.3 1912.2 1787.3 1669.6 1568.1 1486.1
1418.9 1370 1328.2 1284.6 1235.5 1172.5 1105.3 1041.4 972.9 887.3
778.2 663.3 530.2 398.2 251.8 114.3 0
2910.1 2837 2773.3 2737.6 2736.1 2762.5 2787 2775 2716.3 2618.4
2505.3 2386.9 2261.1 2132.7 2007.3 1886.3 1768.6 1654.4 1555.3 1474
1400.1 1341.7 1288.1 1241.5 1197.7 1148.5 1096 1044.3 982.9 902.1
792.3 677.6 542.2 406.7 261.3 116.1 0
2910.1 2858.3 2813.8 2791.3 2792.8 2808.7 2809.1 2766.9 2678.4 2562.2
2440.5 2324.4 2211.3 2103.3 1999.1 1895.2 1788.8 1681.2 1581.3 1495.9
1419.4 1360.8 1318.4 1285.8 1255 1220.1 1172.3 1107.8 1028 933
816.2 696.7 558.2 414.5 269.7 119.5 0
2910.1 2879.7 2854.3 2845.1 2849.6 2855.2 2831.4 2758.8 2640.4 2506.1
2375.8 2261.9 2161.7 2073.9 1991.1 1904.2 1809 1708 1607.5 1517.8
1438.9 1380 1348.7 1330 1312.3 1291.8 1248.5 1171.2 1073.1 963.9
840 715.8 574.2 422.3 278.1 122.8 0
2910.1 2906.2 2900.6 2905.1 2914 2915.1 2879.4 2788.4 2648.2 2490.8
2334.4 2211.6 2122.3 2056.4 1998.3 1930.8 1849.8 1759.3 1657.2 1560.6
1488.5 1449.5 1453.4 1457.3 1445 1414.8 1342.3 1223.9 1090.4 963.7
844.2 718 574.5 417.6 271.9 115 0
2910.1 2930 2947.5 2969.1 2993 2998.1 2971.3 2896.5 2774.1 2634
2481.3 2345.3 2234.5 2146.8 2073.7 1996.6 1909.5 1814.4 1713 1632.6
1583.2 1558.3 1554.7 1546.6 1504 1422.1 1341.4 1226.3 1090.4 952.8
793.7 634.8 475.2 332.8 208.8 88.8 0
2910.1 2954.5 2997.2 3038.4 3075.1 3090.9 3078.7 3025.7 2934.2 2826.9
2707.1 2597.5 2506 2427 2349.4 2258.1 2149.1 2028.8 1901.1 1800
1732.9 1688.7 1656.6 1618.6 1560.6 1459.6 1359.1 1216.5 1044.6 887.7
720.7 563.9 415.2 288.6 176.4 75.5 0
2910.1 2979.1 3046.9 3107.7 3157.1 3183.7 3186.1 3154.9 3094.3 3019.8
2933 2849.8 2777.4 2707.1 2625.1 2519.5 2388.6 2243.2 2089.1 1967.4
1882.5 1819.1 1758.6 1690.7 1617.2 1497.3 1376.9 1206.6 998.5 822.4
647.7 493 355.1 244.3 144.1 62.3 0
2910.1 3004.8 3100 3186.5 3252.8 3296.5 3316 3305.6 3277 3242
3207.4 3184.2 3173.4 3160 3134.8 3091.6 3032 2970.6 2913.6 2866.4
2815.1 2728.3 2584.5 2381.7 2118.4 1803.2 1519.7 1247.2 987 787.4
616 471.4 346.2 242.5 144.9 63.1 0
2910.1 3030.5 3153.3 3265.2 3348.4 3409.3 3445.9 3456.4 3459.7 3464.2
3481.8 3518.7 3569.2 3612.7 3644.7 3663.6 3675.6 3698.3 3738.1 3765.5
3747.6 3637.6 3410.4 3072.6 2619.5 2109.2 1662.5 1287.8 975.4 752.4
584.3 449.8 337.2 241 145.7 63.9 0
2910.1 3055.9 3206.1 3346.1 3455.2 3530.3 3577.2 3599.7 3617.2 3640.9
3683.7 3750.7 3837.5 3928.1 4031.3 4146.8 4293.6 4485.5 4738.1 5007.2
5256.9 5419.1 5383.3 5131.9 4663.9 4031 3385.4 2752.9 2167.5 1657.1
1202.7 815 525.1 322.9 172.6 71.6 0
2910.1 3081.5 3259.1 3426.9 3562 3651.4 3708.5 3742.9 3774.6 3817.4
3885.5 3982.7 4105.8 4243.4 4417.8 4630 4911.4 5272.8 5738.1 6249
6766.2 7200.4 7356.2 7191.3 6708.2 5952.9 5108.3 4218 3359.6 2561.7
1821.1 1180.1 713 405.1 199.7 79.3 0
2910.1 3105.5 3312.1 3514.3 3672.7 3772.8 3835.3 3871.5 3908.3 3954
4019.2 4110.3 4229 4365.4 4534.8 4779 5128.5 5586.1 6160.8 6844
7663.2 8523.7 9286.6 9827.3 9962.4 9393.5 8588.5 7630.5 6585.1 5451.9
4152.9 2906.6 1872.7 1083.9 487.5 159.7 0
2910.1 3129.5 3365.1 3601.9 3783.3 3894.5 3962 4000 4041.9 4090.4
4153 4237.8 4352.3 4487.4 4651.6 4928 5345.6 5899.5 6583.4 7438.8
8560 9847 11217.2 12463.4 13216.6 12834.1 12068.6 11042.9 9810.7 8342.2
6484.6 4633.1 3032.4 1762.7 775.5 240.1 0
